eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Convex Mirrors

Convex Mirrors

×
  • Precision Polished Surface
  • λ/2 Surface Accuracy
  • Variety of Coating Options Offered

TECHSPEC® Convex Mirrors are ideal for expanding an imaging system’s field of view without introducing chromatic aberrations. TECHSPEC Convex Mirrors utilize a precision polished surface with a λ/2 surface accuracy to maintain image quality. These optical mirrors create virtual, upright images. Shorter focal lengths generate wider fields of view, while longer focal lengths minimize distortion.

Common Specifications

Clear Aperture (%):
90.00
Dimensional Tolerance (mm):
+0.0/-0.1
Thickness Tolerance (mm):
±0.1
Coating Type:
Metal
Focal Length Tolerance (%):
±2
Substrate:
Surface Accuracy:
λ/2
Surface Quality:
60-40

Products

Dia. (mm) FL (mm)  Coating   Coating Specification   Surface Accuracy   Wavelength Range (nm)   Compare   Stock Number   Price  Buy
25.00 -12.50 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
25.00 -12.50 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
25.00 -12.50 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
25.00 -12.50 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
25.00 -25.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
25.00 -25.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
25.00 -25.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
25.00 -25.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
25.00 -50.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
25.00 -50.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
25.00 -50.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
25.00 -50.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
25.00 -100.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
25.00 -100.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
25.00 -100.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
25.00 -100.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
25.00 -150.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
25.00 -150.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
25.00 -150.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
25.00 -150.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
25.00 -200.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
25.00 -200.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
25.00 -200.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
25.00 -200.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
50.00 -25.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
50.00 -25.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
50.00 -25.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
50.00 -25.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
50.00 -50.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
50.00 -50.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
50.00 -50.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
50.00 -50.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
50.00 -100.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
50.00 -100.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
50.00 -100.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
50.00 -100.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
50.00 -200.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
50.00 -200.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
50.00 -200.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
50.00 -200.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000
50.00 -400.00 Enhanced Aluminum (450-650nm) Ravg >95% @ 450 - 650nm λ/2 450 - 650
50.00 -400.00 Protected Aluminum (400-700nm) Ravg >85% @ 400 - 700nm λ/2 400 - 700
50.00 -400.00 Protected Gold (700-10000nm) Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
λ/2 700 - 2000
50.00 -400.00 Protected Silver (450-10000nm) Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
λ/2 500 - 10000

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.