eo_logo
 
Product added to cart

CCS High Intensity Ring Lights

See More by CCS
×
  • Uniform High Intensity Diffuse Light Source
  • Switchable Red, Green, Blue, and White Channel Outputs
  • Illumination for Text Recognition (OCR) and Color Examination Applications

CCS High Intensity Ring Lights feature a curved diffusion plate which provides uniform high intensity diffuse light. These lights can be used for a wide range of working distances as the unique design ensures little change in the uniform region as distance from the workpiece increases or decreases. The full color models feature independently controllable channels of red, green, and blue LED’s while single color red, blue, and white models are also available. CCS High Intensity Ring Lights are ideal for a wide variety of detection applications such as text recognition (OCR) and color examination.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Ring Light
Illumination Mode:
Constant
Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Products

 Color   Wavelength (nm)   Illumination Mode   Power Consumption (W)   Dimensions (mm)   Compare   Stock Number   Price  Buy
Red 635.00 Constant 17 OD: 91, ID: 41, Height 26.4
White - Constant 16 OD: 91, ID: 41, Height 26.4
Blue 470.00 Constant 16 OD: 91, ID: 41, Height 26.4
Full Color - Constant 6 OD: 91, ID: 41, Height 26.4
Red 635.00 Constant 17 OD: 116, ID: 66, Height 26.4
White - Constant 23 OD: 116, ID: 66, Height 26.4
Blue 470.00 Constant 23 OD: 116, ID: 66, Height 26.4
Full Color - Constant 11 OD: 116, ID: 66, Height 26.4
Full Color - Constant 11 OD: 116, ID: 66, Height 26.4
Red 635.00 Constant 27 OD: 166, ID: 116, Height 26.4
White - Constant 27 OD: 166, ID: 116, Height 26.4
White - Constant 27 OD: 166, ID: 116, Height 26.4
Blue 470.00 Constant 27 OD: 166, ID: 116, Height 26.4
Full Color - Constant 15 OD: 166, ID: 116, Height 26.4

Technical Information

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 €95,00   Request Quote
  • 3-4 days
    ×
Advanced Digital Controller, 24V, 3 Channels #19-970 €1.045,00   Request Quote
  • 3-4 days
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 €140,00   Request Quote
  • 3-4 days
    ×