eo_logo
 
Product added to cart

ZEISS Concave Diffraction Gratings

See More by ZEISS
ZEISS Concave Diffraction Gratings

ZEISS Concave Diffraction Gratings

ZEISS Concave Diffraction Gratings ZEISS Concave Diffraction Gratings
×
  • High Grating Efficiency and Low Stray Light
  • Holographically Produced to Minimize Aberrations
  • Rowland Circle or Polychromator Mounting Configurations

Common Specifications

Coating:
Bare Aluminum

Products

 Groove Density (grooves/mm)   Blaze Wavelength (nm)  Dia. (mm)  Type   Compare   Stock Number   Price  Buy
3600 220 40.00 Rowland Circle
3600 220 32.00 Rowland Circle
2700 220 40.00 Rowland Circle
2400 180 64.50 Rowland Circle
2400 200 50.00 Rowland Circle
1600 230 25.00 Polychromator
600 230 30.00 Polychromator
320 230 64.00 Polychromator
320 230 30.00 Polychromator
844 230 41.00 Polychromator

Product Details

ZEISS Concave Diffraction Gratings combine dispersive and imaging properties into a single optical component for integration into spectroscopic systems. These concave gratings are produced holographically, optimizing the focal plane and minimizing aberrations over the wavelength range of the grating. ZEISS Concave Diffraction Gratings are designed to have high grating efficiency and minimized stray light, improving the spectral resolution and signal to noise ratios of spectrometers. Diffraction gratings with Rowland Circle or polychromator mounting configurations are available. Rowland Circle gratings are ideal for spectroscopic systems designed on a Rowland Circle while polychromator gratings are optimized for setups with a fixed arrangement of the entrance slit, grating, and plane sensor.

Technical Information