TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Silver Off-Axis Parabolic Mirrors
TECHSPEC Silver Off-Axis Parabolic Mirrors
×
Protected Silver Coating for Visible and IR Application
100Å Surface Roughness
90° Offset Angle
Aluminum and Gold Coated Off-Axis Parabolic Mirrors Also Available
Can't find what you need?
From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
TECHSPEC® Silver Off-Axis Parabolic Mirrors (OAPs) are designed to direct and focus incident collimated light at a specific offset angle with minimal scatter loss. Coated with protected silver, these OAP mirrors provide high reflectivity from the visible to the infrared (IR), making them ideal for broadband applications. These Silver OAPs provide unobstructed access to the point of focus, allowing for the creation of more compact systems. TECHSPEC® Silver Off-Axis Parabolic Mirrors (OAPs) are commonly used in instrumentation and laser systems in the visible and IR spectrum, including Schlieren, MTF, FLIR, and FTIR systems. For additional surface roughness options and offset angles, please see our aluminum or gold coated OAPs or contact us for custom options.