eo_logo
 
Product added to cart

Rubber Eyeguards

Rubber Eyeguards

×
  • Contains Natural Rubber Latex
  • Reduce Ambient Light and Glare Reflections 
  • Assure Proper Eye-to-Lens Positioning  

Products

 Title   Compare   Stock Number   Price  Buy
Style A Rubber Eyeguard (1 piece)
Style B Rubber Eyeguard (1 piece)
Style E Rubber Eyeguard for 35mm Eyepiece Dia. (1 piece)

Product Details

Rubber Eyeguards reduce ambient light and glare reflections, while providing the viewer with comfort for maximum visual effectiveness. Eyeguards assure proper eye-to-lens positioning. There are multiple design options available to better fit application needs. Rubber Eyeguards are recommended for improved performance of imaging applications.  

Style A is designed for larger eyepieces and stretches from 1.5" (38mm) to 2" (50mm).
Style B is designed for standard eyepieces and stretches from 1-1/8" (28mm) to 1-¼" (32mm).
Style E is designed for standard eyepieces and is an eyecup style which snugly fits 35mm diameter eyepieces.

Technical Information