eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Risley Prism Mount

Risley Prism Mount, #33-431

×
  • Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
  • Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
  • Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
  • Mount Can be Used with Either a Single or Pair of Wedge Prisms

The TECHSPEC® Risley Prism Mount has been designed to conveniently mount 25mm diameter wedge prism pairs, also called Risley prism pairs, in a precision manual beam steering configuration. The mount accepts the full range of wedge prisms offered at Edmund Optics® and allows the user to easily tailor the design of the beam steering parameters to meet specific requirements. The TECHSPEC® Risley Prism Mount offers independent rotational control of each prism and works for steering applications requiring one or two wedge prisms.

Laser Optics

Products

 Title   Compare   Stock Number   Price  Buy
25mm Dia, 0 - 26° Risley Prism Mount

Technical Information

Related Products