eo_logo
 
Product added to cart

Optics for 261.4nm Lasers

Optics for 261.4nm Lasers

×
  • Lenses, Mirrors, and Windows Designed for 261.4nm
  • High Damage Thresholds to Withstand High Energy UV Photons
  • Ideal for Use with the UVC Photonics Model 261 Laser

Optics for 261.4nm Lasers are manufactured with tight surface tolerances and high laser damage thresholds to meet the demanding needs of UV laser systems. With lenses, mirrors, and windows designed for 261.4nm available, these optics provide a solution for beam focusing, beam steering, and protecting sensitive components. Optics designed for 266nm that work well at 261nm, including filters, beam expanders, and beam shaping optics, are also available along with UV detection and measurement products. Optics for 261.4nm Lasers are ideal for use with UV lasers, such as the UVC Photonics Model 261 Laser, in applications including UV disinfection systems, biomedical fluorescence, and UV Raman spectroscopy. Please contact us if your application requires a 261.4nm optical component with a custom size, geometry, or coating.

Products

 Title   Compare   Stock Number   Price  Buy
25.4mm Dia. x 100mm FL, 261.4nm Coated, Laser Grade PCX Lens
25.4mm Dia. x 250mm FL, 261.4nm Coated, Laser Grade PCX Lens
25.4mm Dia. x 500mm FL, 261.4nm Coated, Laser Grade PCX Lens
25.4mm Dia. x 1000mm FL, 261.4nm Coated, Laser Grade PCX Lens
25.4mm Square x 50 FL, 261.4nm AR Coated, Laser Grade PCX Cylinder Lens
266nm CWL, 25mm Dia., Hard Coated OD 4.0 10nm Bandpass Filter
2X, 266nm Vega® Nd:YAG Laser Line Beam Expander
3X, 266nm Vega® Nd:YAG Laser Line Beam Expander
5X, 266nm Vega® Nd:YAG Laser Line Beam Expander
7X, 266nm Vega® Nd:YAG Laser Line Beam Expander
10X, 266nm Vega® Nd:YAG Laser Line Beam Expander
266nm Flat Top Beam Shaper | πShaper 6_6_266
266nm Flat Top Beam Shaper | πShaper 12_12_266_HP

Accessories

Title CompareStock Number  Price Buy
Coherent® High Sensitivity Optical Power Sensor 1098401 | UV, 250-400nm #88-413 €980,00   Request Quote
  • 3-4 days
    ×
Laser Detection Card UV #55-214 €98,00   Request Quote
  • 3-4 days
    ×
Laser Detection Wand UV #55-293 €180,00   Request Quote
  • 3-4 days
    ×
Bench Mounted Laser Detection Head UV #55-296 €232,00   Request Quote
  • 3-4 days
    ×

Related Products