eo_logo
 
Product added to cart

Olympus Water Immersion Objectives

See More by Olympus

Olympus Water Immersion Objectives

Olympus Water Immersion Objectives Olympus UMPLFLN 10XW Objective, #34-555 Olympus UMPLFLN 20XW Objective, #34-556 Olympus LUMPLFLN 40XW Objective, #34-557
×
  • Water Immersion Objectives with Excellent DIC and Fluorescence
  • Displays Flat Images From High Transmission Factors up to the Near-Infrared Region of the Spectrum
  • Ideal for Fluorescence Imaging of Tissue and Specimens, such as Brain Tissue
  • Magnification Ranges from 10X to 60X

Olympus Water Immersion Objectives offer low to high magnification with extremely high numerical apertures and long working distances. By using water in place of oil, you can effectively overcome common problems with aberrations. Similar to oil immersion objectives, these water immersion objectives are useful for thinly cut tissue sections and living cell imaging, along with other neuroscience applications. Olympus Water Immersion Objectives feature excellent transmission in the IR region, making these lenses are suitable for IR-DIC and fluorescence applications. High numerical apertures also provide superb image quality in combination with most confocal laser microscopes.

Common Specifications

Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Manufacturer:
Olympus
Compatible Cover Glass Thickness (mm):
N/A
Wavelength Range (nm):
400 - 700
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
Water
Mounting Threads:
RMS / 20.32mm x 36 TPI

Products

 Magnification  NA  Field Number (mm)  FL (mm)  Model Number  WD (mm)  Compare   Stock Number   Price  Buy
10X 0.30 26.5 18.00 1-U2M583 3.5
20X 0.50 26.5 9.00 1-U2M585 3.5
40X 0.80 26.5 4.50 1-U2M587 3.3
60X 1.00 26.5 3.00 1-U2M592 2.00

Technical Information

 
  Stock # A B C D E F
UMPLFLN 10XW #34-555 41.5 9.7 7 15.7 21 4.5
UMPLFLN 20XW #34-556 41.5 9.7 7 15.7 21 4.5
LUMPLFLN 40XW #34-557 41.7 9.9 7.2 15.8 21 4.5

Accessories

Title CompareStock Number  Price Buy
Olympus Single Port Tube Lens, 180mm Focal Length #86-835 €715,00   Request Quote
  • 3-4 days
    ×
Olympus Wide Field Tube Lens, 180mm Focal Length #36-401 €530,00   Request Quote
  • 3-4 days
    ×
Olympus Wide Field Tube Lens to T-Mount Holder #11-149 €154,00   Request Quote
  • 3-4 days
    ×
Olympus 1X Camera Coupler #89-605 €115,00   Request Quote
  • 3-4 days
    ×
Olympus C-Mount Adapter #89-606 €235,00   Request Quote
  • 3-4 days
    ×
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 €615,00   Request Quote
  • Contact Us
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 €615,00   Request Quote
  • 3-4 days
    ×