eo_logo
 
Product added to cart

Mounted UV Filters

Mounted UV Filters

×
  • Blocks UV and Transmits Visible
  • Ideal as Dust or Protective Covers for Camera Sensors

Mounted UV Filters are offered with standard photographic and lens filter mount threads. These filters are ideal for applications where UV light needs to be blocked and visible light passed. The mounted clear aperture is 5mm less than the mount diameter. The maximum outer diameter is 2mm greater than the mount diameter, except for the 62mm and 72mm, which are 3mm larger. Mounted UV Filters are clear in color and non-rotatable.

Common Specifications

Thickness (mm):
2.00
Color:
Clear
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):
4 - 6λ
Operating Temperature (°C):
-15 to +70

Products

 Glass/Filter Number   Cut-On Wavelength (nm)   Thickness (mm)   Wavelength Range (nm)   Filter Thread   Compare   Stock Number   Price  Buy
L-39 390.00 2.00 350 - 2200 M22.5 x 0.50
L-39 390.00 2.00 350 - 2200 M25.5 x 0.50
L-39 390.00 2.00 350 - 2200 M30.5 x 0.50
L-39 390.00 2.00 350 - 2200 M37 x 0.75
L-39 390.00 2.00 350 - 2200 M39 x 0.50
L-39 390.00 2.00 350 - 2200 M40.5 x 0.50
L-39 390.00 2.00 350 - 2200 M43 x 0.75
L-39 390.00 2.00 350 - 2200 M46 x 0.75
L-39 390.00 2.00 350 - 2200 M48 x 0.75
L-39 390.00 2.00 350 - 2200 M49 x 0.75
L-39 390.00 2.00 350 - 2200 M52 x 0.75
L-39 390.00 2.00 350 - 2200 M55 x 0.75
L-39 390.00 2.00 350 - 2200 M58 x 0.75
L-39 390.00 2.00 350 - 2200 M62 x 0.75
Optical Glass 350.00 2.00 350 - 2200 M67 x 0.75
L-39 390.00 2.00 350 - 2200 M72 x 0.75
L-39 390.00 2.00 350 - 2200 M86 x 1.00
L-39 390.00 2.00 350 - 2200 M105 x 1.00

Technical Information