eo_logo
 
Product added to cart

Metric Prism Mounts

×
  • Precision Fine Movement
  • Holds Prisms up to 30mm
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Metric Prism Mounts permit ±3° precision fine movement rotation and ±3° X-Y axes tilt control. These mounts feature durable black anodized aluminum construction and hold prisms up to 30mm. Posts and post holders are required for mounting to a breadboard.

Common Specifications

Type of Optics:
Cube/Prism
Fine Rotation (°):
±3
Fine Tilt Angle (°):
±3
Compatible Post:
M6 x 1.0

Products

 Title   Compare   Stock Number   Price  Buy
34mm Diameter, Prism Mount Metric
50mm Diameter, Prism Mount Metric

Technical Information

 
Mount Diameter A Maximum Prism Size B Base Height C Maximum Total Mount Height D Stock No.
34 20 30 76 #55-012
50 30 45 102 #55-013