META® refers to the registered trademark of Meta Materials Inc.
META® holoOPTIX® Notch Filters are ideal for laser analysis applications requiring specific wavelength rejection and high transmission of all other wavelengths. Available in either a standard 25.4mm rigid mounted configuration (STRATA) or in a unique 375mm x 70mm flexible configuration (FLEX), these filters can be used in fluorescence or Raman spectrometers to eliminate unwanted noise from the pump laser source to obtain the optimum signal-to-noise ratio. The flexible design can be easily be cut for system prototyping and integration. META® holoOPTIX® Notch Filters center wavelengths can be tuned by adjusting the angle of incidence while maintaining consistent notch center wavelengths for both p- and s- polarizations, even at high angles of incidence.