eo_logo
 
Product added to cart

Fluorescent Glass Filters

×
  • Excite with UV Illumination

  • Wide Range of Fluorescence Colors

  • High Sensitivity and Durability

Fluorescent Glass Filters absorb UV energy (peak absorption at 365nm) and re-emit light into the visible spectrum. Appearing colorless when not exposed to UV light, these filters are available with red, orange, yellow, green, blue, and purple emission colors. Sensitivity as low as ~1µW/cm2 allows for these filters to transform faint UV sources to detectable visible light. Fluorescent Glass Filters are ideal for use in fluorescence microscopy, excimer laser detection and characterization, and as a standard test material for fluorescence characteristics

Common Specifications

Thickness (mm):
3.00 ±0.10
Coating:
Uncoated
Peak Excitation Wavelength (nm):
365.00
Minimum Sensitivity:
~1µW/cm2

Products

Dia. (mm)  Dimensions (mm)   Color   Compare   Stock Number   Price  Buy
12.50 - Red
25.00 - Red
- 50.0 x 50.0 Red
12.50 - Orange
25.00 - Orange
12.50 - Yellow
25.00 - Yellow
12.50 - Green
25.00 - Green
- 50.0 x 50.0 Green
12.50 - Light Blue
25.00 - Light Blue
12.50 - Blue
25.00 - Blue
- 50.0 x 50.0 Blue
12.50 - Purple
25.00 - Purple

Technical Information

Emission curve of Fluorescent Glass Filters with an excitation wavelength of 365nm.

Related Products