eo_logo
 
Product added to cart

Laser Diode Mounts

Laser Mounting Clamp, #37-143

Laser Mounting Clamp, #37-143 Tiltable Aluminum Mount, #64-834 15mm Dia., Laser Diode Mount, #37-144 +3
×
  • Compatible with a Variety of Laser Diode Modules
  • Multiple Mount Configurations
  • Compatible Diameters from 9.5-25.4mm

Laser Diode Mounts are available for all of the various sizes of laser diodes available from Edmund Optics®. These mounts are ideal tools for mounting a laser diode to optical tables or breadboards. Options include fixed mounts with no adjustment available and mounts offering tip and tilt adjustment for ease of alignment. Laser Diode Mounts may also function as heat sinks and effectively dissipate the heat lasers produce when left on for long periods of time. All mount options include necessary hardware.

Note: Please see the individual stock numbers for more detailed specifications. For help selecting the appropriate mount for your laser please contact our Technical Support.

Products

 Title   Compare   Stock Number   Price  Buy
Premier Laser Diode Detector M5 Threaded Mount
Coherent® Laser Diode Mount 0221-448-00 | 9.5mm Dia. Laser Diode Mount
Coherent® Laser Diode Mount 0221-437-00 | 14.7-14.8mm Dia. Laser Diode Mount
11mm Dia., Laser Diode Mount
15mm Dia., Laser Diode Mount
16mm Dia., Laser Diode Mount
Coherent® StingRay™ 1222896 | Laser Diode Module Mount
Coherent® Multi Axis Mount 1280838 Multi Axis Mount
Tiltable Aluminum Mount
Tip and Tilt Adjustable Heat Sink
Laser Mounting Clamp

Related Products