eo_logo
 
Product added to cart

IR Cut-Off Filters

×
  • 710nm Cut-Off Wavelength
  • Circular and Rectangular Options
  • Various Sizes Available

IR Cut-Off Filters are ideal for eliminating illumination beyond the visible spectrum in many visual and detector-based applications. These filters feature a 710nm cut-off wavelength. IR Cut-Off Filters are traditionally coated and have a BOROFLOAT® substrate. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass. IR Cut-Off Filters are available in circular and rectangular versions with various sizes for each. 

Common Specifications

Thickness Tolerance (mm):
±0.25
Clear Aperture (%):
≥90
Cut-Off Wavelength (nm):
710.00
Substrate:
Coating:
Traditional Coated
Index of Refraction (nd):
1.472
Surface Quality:
80-50
Coating Specification:
Surface 1: T=50% @ 710±30nm, Tavg >85% @ 480 - 680nm, Tavg <10% @ 740 - 1200nm
Surface 2: λ/4 MgF2
Wavelength Range (nm):
480 - 1200
Operating Temperature (°C):
<250

Products

 Dimensions (mm)  Dia. (mm)  Cut-Off Wavelength (nm)   Wavelength Range (nm)   Compare   Stock Number   Price  Buy
- 12.50 710.00 480 - 1200
12.5 x 12.5 - 710.00 480 - 1200
- 15.00 710.00 480 - 1200
15.0 x 15.0 - 710.00 480 - 1200
- 20.00 710.00 480 - 1200
20.0 x 20.0 - 710.00 480 - 1200
- 25.00 710.00 480 - 1200
25.0 x 25.0 - 710.00 480 - 1200
- 50.00 710.00 480 - 1200
50.0 x 50.0 - 710.00 480 - 1200
Didn't find your exact size? Get an immediate quote for your specified size here.

Technical Information