eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Draconis® Broadband Beam Expanders

TECHSPEC® Draconis™ Broadband Beam Expanders

×
  • AR Coated for Broadband Tunable Laser Sources
  • Fixed Magnifications Available from 3X to 10X
  • Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander

TECHSPEC® Draconis® Broadband Beam Expanders feature high performance optical designs that have been optimized and tested for broadband use. These beam expanders eliminate the need for critical alignment due to their diffraction-limited performance over large input beam diameters and wide acceptance angles. Their broadband designs enable use with multiple laser lines or tunable lasers, reducing the number of beam expanders required in optical systems. Additionally, the optical design ensures internal focusing of ghost images is not present, which allows compatibility with high power lasers. Mechanical adjustment through a sliding optical design corrects errors in divergence or collimation. TECHSPEC Draconis Broadband Beam Expanders’ C and T input/output mounting threads are compatible with Edmund Optics’ line of threaded mounting components, or mounting can be achieved using an optional mounting clamp.

TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders are also available. For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

Fixed Laser Beam Expanders

Common Specifications

Housing Diameter (mm):
46
Angle of Incidence (°):
0
Design Wavelength DWL (nm):
Broadband
Exit Aperture (mm):
33
Substrate:
Fused Silica (Corning 7980)
Divergence Adjustment:
Non-Rotating Optics

Products

 Wavelength Range (nm)   Expansion Power   Entrance Aperture (mm)   Exit Aperture (mm)   Compare   Stock Number   Price  Buy
260 - 365 3X 11 33
260 - 365 5X 10 33
260 - 365 10X 8 33
425 - 700 3X 11 33
425 - 700 5X 10 33
425 - 700 10X 8 33
750 - 1100 3X 11 33
750 - 1100 5X 10 33
750 - 1100 10X 8 33

Technical Information

Accessories

Title CompareStock Number  Price Buy
M30 x 1.0 Male to C-Mount Female Step-Down Adapter #36-302 €44,00   Request Quote
  • 3-4 days
    ×
M27 x 1.0 to C-Mount Adapter, 32mm Flange #14-668 €44,00   Request Quote
  • 3-4 days
    ×
4-Axis Mount for M27x1 #15-473 €910,00   Request Quote
  • 3-4 days
    ×
M43 Male to M42 Female Step-Down Adapter #59-137 €44,00   Request Quote
  • 3-4 days
    ×
Mounting Clamp, English #59-475 €110,00   Request Quote
  • 3-4 days
    ×
Mounting Clamp, Metric #59-476 €110,00   Request Quote
  • 3-4 days
    ×