eo_logo
 
Product added to cart

Coherent® Lasercam™ Beam Profiler

See More by Coherent®
×
  • 12 and 14-bit Digital USB 2.0 Interface Options
  • High Sensitivity and Dynamic Range
  • Intuitive BeamView™ Software Included

The Coherent® Lasercam™ Beam Profiler features excellent signal-to-noise ratio and linear response for accurate pulsed as well as CW laser beam dimension and uniformity measurements. The new BeamView™ 4.4 interface software features TCP/IP control and NI LabVIEW™ library suite, enabling efficient and smooth integration of beam profiling into any application. Examples of analysis functions that can be performed on the acquired beam images include: beam centroid location, beam peak intensity position, pointing stability, total relative power/energy in beam, peak power/energy density of beam, beam divergence, ellipticity, beam intensity uniformity, Gaussian fit, beam diameter/width based on second moments or user selectable percentage of peak/total energy.

Common Specifications

Dimensions (mm):
68.1 x 79.3 x 40.9 (with LDFP)
Weight (g):
110 (without cable)
Dimensional Accuracy:
±1% (typical), ±5% max (over entire spectral and dimensional range)
Spectral Range:
300 - 1100nm (400 - 1100nm with LDFP)
Peak Intensity:
Recommended: 75-95% of camera saturation
Damage Threshold, By Design:
32 mJ/cm2 @ 1.06μm without Low Distortion Faceplate
Gamma:
1.00
Frame Rate:
27Hz (Live Mode), 10Hz (with calculations)
Exposure Time:
Fixed at 10ms
Signal to Noise S/N Ratio (dB):
>60
Gain (dB):
Gain is factory set for optimum linear dynamic range, not user adjustable
Peak Noise (nW/cm2):
24 (at 632.8nm)
Pulse Trigger:
TTL, rising or falling edge
Operating System:
Windows®
Mount:
C-Mount
Operating Temperature (°C):
-20 to 60

Products

 Camera Sensor Format   Beam Diameter, 1/e2 (mm)   Sensing Area, H x V (mm)   Compare   Stock Number   Price  Buy
1/2" Recommended: 0.15mm min, 4.0mm max 5.9 x 4.8
2/3" Recommended: 0.20mm min, 6.0mm max 8.3 x 6.6

Technical Information

Accessories

Title CompareStock Number  Price Buy
Coherent® Lasercam™ 1098403 | Fixed Attenuator Module #59-202 €1.130,00   Request Quote
  • 3-4 days
    ×

Related Products