These optics require special handling to avoid damage and maintain peak performance. Email us or Chat with a technical support representativeContact us Contact us for tips on proper handling, cleaning, and storage procedures.
Coherent® CO2 Beam Expanders are designed to collimate and improve the energy distribution of high power CO2 laser beams. Featuring premier grade Zinc Selenide (ZnSe) optical elements from Coherent®, these beam expanders provide minimum beam deviation and greater than 99.4% transmission at 10.6μm. A high-efficiency anti-reflective coating on the ZnSe substrates results in reflectance less than 0.2% per surface and absorbance less than 0.1% per surface at 10.6μm. Coherent® CO2 Beam Expanders feature a compact housing design with M25 input threading for easy integration into CO2 laser systems. For additional expansion power options, please contact us.