TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
Aluminum Off-Axis Parabolic Mirrors
TECHSPEC Aluminum Off-Axis Parabolic Mirrors
×
Aluminum Coatings for UV, Visible, and NIR Applications
Range of Surface Roughness, Including 50Å and 100Å
15°, 30°, 45°, 60°, or 90° Offset Angle Options
Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available
Can't find what you need?
From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
TECHSPEC® Aluminum Off-Axis Parabolic Mirrors (OAPs) are a cost-effective solution for focusing incident light with minimal scatter loss. Available with enhanced or protected aluminum coatings, these OAP mirrors offer high reflectivity from the ultraviolet (UV) to the near infrared (NIR). These Aluminum OAPs are manufactured with multiple surface roughness specifications, offering designers the choice between high performance, low scatter mirrors and more cost sensitive options. TECHSPEC® Aluminum Off-Axis Parabolic Mirrors are used in optical systems such as Schlieren and spectroscopy systems, as well as in laser systems to focus laser beams. For increased system integration flexibility, mounting plates that thread to the base of these off-axis parabolic mirrors are available.