TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
45° Rod Mirrors
45° Rod Mirrors
×
Coated and Uncoated Versions Available
Use Coated Versions to Reflect Light at 90°
Use Uncoated Versions to Bend Image Paths
TECHSPEC® 45° Rod Mirrors are designed for use in a variety of laser and imaging systems. The mirrors can be used to bend image paths or redirect laser light at 90°. Their small diameters make them ideal for use in fiberscope/borescope applications where size is critical. TECHSPEC 45° Rod Mirrors feature polished elliptical surfaces and ground circumferences and bases. These components are available in a range of micro sizes for integration into a host of OEM applications.