eo_logo
 
Product added to cart

Retarders (Waveplates)

Waveplates, also known as Retarders, are used to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam. Waveplates are commonly used to rotate linear polarization or transforming linear polarization into circular polarization, and can be used in optical isolators. Retarders are designed to operate with light that have existing polarization states. Using a Waveplate with unpolarized light will not have any impact on its polarization state and the light will remain unpolarized. Waveplates consist of birefringent, crystalline or polymer materials that create a phase shift between the polarization components.

Edmund Optics offers a variety of Waveplates with crystalline or polymer materials, including multiple order, zero order, or achromatic waveplates. Polymer Waveplates offer superior performance over a wider range of incidence angles. Multiple order Waveplates are ideal for use with monochromatic light that deviates less than 1% of the Waveplate’s design wavelength. Zero order Retarders offer high performance over wider wavelength or temperature ranges. Achromatic Waveplates offer the most constant performance over the widest wavelength or temperature ranges.

Filter
Crystalline Waveplates Crystalline Waveplates
  • Zero- and Multiple-Order
  • DUV to MWIR
Polymer Waveplates Polymer Waveplates
  • Durable Substrates for Zero Order λ/2 or λ/4 Retardance
Achromatic Waveplates Achromatic Waveplates
  • Efficient Transmission Across a Broad Range of Wavelengths in a Compact Format
Fresnel Rhomb Retarders Fresnel Rhomb Retarders
  • Efficient Retardation Across a Broad Wavelength Range with Low Variation
Radial Polarization Converters Radial Polarization Converters
  • Convert Linear Polarization to Radial or Azimuthal
×