- Ultra-Thin, Flexible Substrate
- Sharp Cut-On Wavelength Designs
- Extruded Thin Film, Insensitive to Scratches
- Flexible Design to Conform to Curved Surfaces
- Scratch Insensitive, Ultra-thin Polymer Construction
- >80% Average Transmission
- OD 6.0 Blocking at Laser Wavelengths from 405 to 1064nm
- 300µm Maximum Thickness
- Flexible and Scratch Insensitive
- 300 and 400µm Maximum Thickness Options
- Flexible Structure and Scratch Resistant
- Extruded Thin Film with Sharp Spectral Profiles
- Designed for Common LED and Laser Diode Wavelengths
- Scratch Insensitive, Ultra-Thin Design
- Easily Integrated into Portable Devices
- >OD 4.0 (Typical)
- Broad Transmission Range
- Unique Large Flexible Design
- META® refers to the registered trademark of Meta Materials Inc.
- Ideal for Color Correction and Attenuation
- IR Filters Have No Transmittance from 400 - 700nm
- Powder-Free Latex Gloves Available for Handling
- Available in Large Sizes
- Easily Cut for Custom Sizing
- Kodak Filter No. 96
- Ultra-thin 300µm Construction
- OD ≥4.0 Blocking and >85% Average Transmission
- Lightweight and Scratch Insensitive
- Ultra-thin 300µm Construction
- OD ≥4.0 Blocking and >85% Average Transmission
- Lightweight and Scratch Insensitive