eo_logo
 
Product added to cart

Relay Lenses

Relay Lenses are used to extend imaging systems or invert images for use in a range of imaging applications including microscopy, inspection, or life sciences. Relay Lenses use arrays or imaging lenses placed behind eyepieces to extend the length of imaging systems, such as in microscopes, endoscopes, or where proximity to a viewed object is not feasible. Relay Lenses may also be used to invert an image behind the eyepiece of an imaging system for proper viewing. Relay Lenses are available in a wide range of options suited to a number of relay needs.

Filter
C-Mount Achromatic Pairs C-Mount Achromatic Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • C-Mount Designs for Easy Integration into Imaging Applications
  • Feature Integrated Iris for Increased Control of Light Throughput
  • Ideal for Relay or Projection Applications
Mounted Achromatic Lens Pairs Mounted Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 15mm and 30mm Diameter Options
  • AR Coated Lenses
  • Mounted Achromatic Pairs Kits Available
Mounted Near-IR (NIR) Achromatic Lens Pairs Mounted Near-IR (NIR) Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 30mm Diameter Package Designed for NIR Applications
  • Optimized for Various Magnification Ratios
  • Ideal for Integration into OEM Applications
  • NIR II Coated for 750-1550nm
Mounted Relay Lenses Mounted Relay Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Optimized for 1:1 Imaging
  • f/4 and f/8 Versions Available
Steinheil Triplet Achromatic Lenses Steinheil Triplet Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Machine Vision Lens Selector Tool

FIND THE BEST LENS FOR YOUR APPLICATION
Find your lens
×