- Coarse and Fine Movement Available
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Manual 360° Rotation
- Available with Pre-Mounted Linear Polarizer
- Compatible with T-Mount Optic Mounts
- Optic Cells Can Mount Square or Circular Optics
- Complete Holder Requires One Housing and One Optic Cell
- Available with M6 or ¼-20 Tapped Holes for Post Mounting
- Integrate Polarizers into C, S, or T-Mount System
- Provide Polarizer Rotation Up to 90° within Holder
- Designed to Hold 12.5, 20, 25, or 50mm Diameter Polarizers
- Adapters Available for Mounting 12.5 and 25mm Square Polarizers
- 360° Continuous Optic Rotation
- 25.4mm Centerline Height
- 5° Graduations