Olympus Objectives | View All
- High Numerical Aperture (NA) up to 1.45
- Chromatic Aberration Correction from 400 - 1000nm
- Uniform Image Flatness over Large FOVs
- Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
- Excellent Transmission in the UV
- High Numerical Apertures and Oil Immersion Options Available
- Additional Olympus Infinity Corrected Objectives Available
- Water Immersion Objectives with Excellent DIC and Fluorescence
- Displays Flat Images From High Transmission Factors up to the Near-Infrared Region of the Spectrum
- Ideal for Fluorescence Imaging of Tissue and Specimens, such as Brain Tissue
- Magnification Ranges from 10X to 40X
- Empty Filter Cube and Fluorescence Filter Pre-Mounted Version Available
- Wide Field and Single Port Tube Lenses
- Low Auto Fluorescence Immersion Oil for High NA Objectives
- C-Mount, T-Mount Adapters and Camera Coupler for System Integration
- Ideal for Brightfield, DIC, Fluorescence, or Polarization Microscopy
- Long Working Distances Reduce Risk of Specimen Damage
- Excellent Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
- Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
- Excellent Price-to-Performance Ratio
- Suitable for Introductory and Advanced Optical Microscopy Applications
- Additional Olympus Infinity Corrected Objectives Available
- Ideal for Brightfield Microscopy
- Ultra-Long Working Distances Reduce Risk of Specimen Damage
- Over 90% Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
- Ensure Proper Alignment of Filter Sets
- Easily Adapt to Common Microscopes
- Available in a Variety of Wavelengths
- Unmounted TECHSPEC® Fluorescence Filter Kits Also Available
Olympus Microscopes | View All
- Ergonomically Designed for Long Observation Periods
- Ideal for Brightfield and Darkfield Observation of Biological Specimens
- Trinocular Design Available for Camera Compatibility
- Compatible with Olympus Plan Achromatic Objectives
- Variable Magnification Ranges
- Trinocular Design Available for Camera Compatibility
- Multiple Mounting Stands and Configurations
- Olympus SZX7 Zoom Stereo Microscope is Also Available
- 7:1 Zoom Ratio with Video Adaptability
- Long Working Distances
- Accessories Expand Magnification from 4X – 336X
- Olympus SZ51 and SZ61 Zoom Stereo Microscopes Also Available
- Empty Filter Cube and Fluorescence Filter Pre-Mounted Version Available
- Wide Field and Single Port Tube Lenses
- Low Auto Fluorescence Immersion Oil for High NA Objectives
- C-Mount, T-Mount Adapters and Camera Coupler for System Integration