- Multiple Mounting Sizes and Threads Available
- 40-20 Surface Quality
- Helps Minimize Pixel Saturation
- Spectrally Flat from 400-700nm
- Homogeneous Glass: Blocks by Absorption
- Light/Exposure Control for Imaging
- VIS and NIR ND Filters, Mounted for Imaging Lenses
- Variety of Optical Densities
- Stack Filters Together for Custom Transmission Profiles
- Pre-mounted in Engraved C-Mount Housings
- Simplify Integration into Optical Systems
- Optical Densities from 0.15 to 2.5
- Also Available Unmounted
- 9 Machine Vision Filters with M25.5 or M30.5 Threading
- Center Wavelengths from 330nm to 880nm
- High Transmission Up to 96%
- Individual Machine Vision Filters also Available
- Note: Potential change of packaging
- Six Position Filter Wheel Pre-Loaded with 1" Filters
- Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
- C-Mount Compatible