eo_logo
 
Product added to cart

Mounted Prisms

Custom and
Volume Manufacturing

Learn More

Filter
Anamorphic Prism Pairs Anamorphic Prism Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Converts Elliptical Beam to Circular
  • Anti-Reflection Coated for Common Diode Wavelengths
  • Mounted and Unmounted Versions Available
Mounted Fused Silica Corner Cube Retroreflectors Mounted Fused Silica Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • ¼-20 Tapped Holes for Easy Mounting
  • Excellent Transmission in the UV
  • Useful for Surveying and Alignment
  • Also Available Unmounted
C-Mounted Penta Prism C-Mounted Penta Prism
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ray Deviation of 90°
  • Right Handed Image
  • Ideal for Visual/ Video Applications
  • Easily Integrates with Our C-Mount Components
Mounted N-BK7 Corner Cube Retroreflectors Mounted N-BK7 Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Incident Light is Reflected Back to the Source
  • Useful for Surveying and Alignment
  • ¼-20 Tapped Holes for Easy Mounting
  • Also Available Unmounted
Risley Prism Mount Risley Prism Mount
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
  • Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
  • Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
  • Mount Can be Used with Either a Single or Pair of Wedge Prisms

Mounted Prisms are pre-mounted for easy system integration. Due to their geometry, Prisms can be difficult to mount. Mounted Prisms, which redirect light at a designated angle, are ideal for ray deviation, reorienting an image, beam expansion, or reflecting incident light back to the source. Mounted Prisms offer the capabilities of a Prism in mounted formats.

Edmund Optics’ offers the world’s largest inventory of of-the-shelf optical components, including Mounted Prisms. Edmund Optics’ Mounted Prisms avoid the time lost trying to mount or orient a Prism in an optical system. Mounted Prisms are available in black, anodized aluminum housings. The housings feature ¼-20, M14 x 0.5, or C-Mount compatibility for multiple system integration options. Mounted Anamorphic Prism Pairs provide magnification ratios from 2:1 – 6:1. C-Mounted Penta Prisms provide the C-Mount compatibility needed to quickly integrate a Prism into a C-Mount system. Mounted Retroreflection Prisms avoid the time taken to determine the best method for mounting a Retroreflection Prism.

×