eo_logo
 
Product added to cart

Laser Lenses

Laser Lenses are used to focus collimated light from laser beams in a variety of laser applications. Laser Lenses include a range of lens types including PCX Lenses, Aspheric Lenses, Cylinder Lenses, or Laser Generator Lenses. Laser Lenses are designed to focus light in several different ways depending on the lens type, such as focusing down to a point, a line, or a ring. Many different lens types are available in a range of wavelengths.

Edmund Optics offers a wide range of Laser Lenses suited for a variety of laser focusing needs. Laser Line Coated PCX Lenses are designed for many popular laser wavelengths. Laser Line Coated PCX Lenses possess exceptional transmission of specified wavelengths. Cylinder Lenses focus laser beams into a line image rather than a point. High Performance Cylinder Lenses are also available for applications requiring more precise transmission rates. Additional Laser Lenses, such as PCX Axicons, are also available.

Filter
Plano-Convex (PCX) Laser Lenses Plano-Convex (PCX) Laser Lenses
  • Lenses Optimized for use with Lasers, featuring Higher Precision Substrates and V-Coat Laser Line AR Coatings
Aspheric Laser Lenses Aspheric Laser Lenses
  • Lenses Optimized to Reduce Spherical Aberation with High Laser Damage Threshold (LDT) Anti-Reflection (AR) Coatings
Cylinder Laser Lenses Cylinder Laser Lenses
  • Lenses Designed for One-Dimensional Shaping of a Laser Beam to Correct Asymmetric Beams, Generate Light Sheets, and More
TECHSPEC® Laser Focusing Singlet Lenses Laser Focusing Assemblies
  • Lens Assemblies Optimized for Reducing Spherical Aberration of Various Laser Wavelengths Simultaneously
Specialty Laser Lenses Specialty Laser Lenses
  • Specalized Lenses, Including Fast Axis Collimators (FAC), Slow Axis Collimates (SAC), Powell Lenses, Microlens Arrays, and More
Manufacturer of
Precision Laser Optics
laser optics banner image
×