eo_logo
 
Product added to cart

Handheld Magnifiers

Handheld Magnifiers are used to provide convenient, portable magnification capabilities to a wide range of applications such as quality inspection, watchmaking, or gemology. Handheld Magnifiers are magnification devices designed to fit in one's hand or pocket for optimal portability or ease of use. The compact design of Handheld Magnifiers make them ideal choices providing readily available image enlargement abilities to hobbyists or those with vision impairments.

LED Handheld Magnifiers LED Handheld Magnifiers
  • Magnifications from 2.25X to 30X
  • Built-in High Intensity LED Lights
  • Ideal for Close Inspection
10X Compound Lens Magnifier 10X Compound Lens Magnifier
  • High Power, Handheld Design
  • Dual Element Glass Optical System
  • Ideal for Critical Viewing Applications
  • Features Knurled Handle
Edmund Optics® Machinist's 3-Lens Folding Pocket Magnifiers Edmund Optics® Machinist's 3-Lens Folding Pocket Magnifiers
Top Seller
  • Includes 3 Lenses for Creating 3X-12X
  • 7 Powers Available
  • DCX Elements Mounted in Machined Aluminum Cells
Peak 7X or 10X Measuring Loupes Peak 7X or 10X Measuring Loupes
  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option
Peak Illuminated Transparent Base Magnifiers Peak Illuminated Transparent Base Magnifiers
  • Multiple Lens Peak Magnifiers
  • Ideal for Quick Inspection
  • Fixed Focus Design
  • Requires 2 "C" Batteries, Sold Separately
Peak Transparent Base Magnifiers Peak Transparent Base Magnifiers
  • Features Multi-Lens Elements in Fixed Focus Design
  • Clear Acrylic Base for Illuminating Subject
  • Offers Surperior Image Quality
  • Ideal for Quick Inspection
×