eo_logo
 
Product added to cart

Gloves

Gloves are designed using smooth, moisture-free materials to effectively handle sensitive optical components or optical systems, while minimizing the risk of damage or contamination. Gloves use a variety of specialized materials such as anti-static nylon, nitrile, polyurethane, or powder-free latex to ease the safe handling of optical components. Gloves provide safe handling of optical components without the use of external safety tools. Gloves are also available in a wide range of sizes.

Blue Nitrile Gloves Blue Nitrile Gloves
  • 5mil Thick
  • Snag and Puncture Resistant
  • ESD Safe
  • Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.
ISO 5 (Class 100) Anti-Static Fingercots ISO 5 (Class 100) Anti-Static Fingercots
  • ISO 5 Class 100
  • Anti Static and Powder Free
  • Ideal for ESD Sensitive Assembly Work
Powder-Free Latex Gloves Powder-Free Latex Gloves
  • ISO 5 Class 100
  • Powder Free Style
  • Available in Medium, Large and Extra Large
  • Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.
Anti-Static Knit Assembly Gloves Anti-Static Knit Assembly Gloves Clearance
  • Excellent Electrostatic Discharge Properties
  • Nylon and Carbon Fiber Filament Construction
  • Available in Pairs or Packs of 12
×