eo_logo
 
Product added to cart

Blackout Material

Acktar Die-Cut Light Blocking Black Labels Acktar Die-Cut Light Blocking Black Labels
  • 1” Diameter Labels Available in MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
  • Standard or Low Outgassing Adhesive Options
  • 5 Labels Per Sheet
  • Full Sheet and Rolls Available 
Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tubes Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tubes
  • Acktar Hexa-Black™ Light Absorbing Technology
  • Reduce Stray Light and Noise in Imaging Systems
  • Near Zero Specular Reflectance at Grazing Angles
  • Stray Light Rejection Ratio up to 8 x 10-7
Acktar Hexa-Black™ Panel
Acktar Light Absorbent Panels New
  • Mountable Acktar Spectral Black™, Metal Velvet™, and Hexa-Black™ Technologies
  • High Performance from UV to MWIR and UV to LWIR
  • Low Hemispherical Reflectance
Acktar Light Absorbent Foil and Film Acktar Light Absorbent Foil and Film
Top Seller
  • Diffusive, Lambertian, or Specular Reflectance
  • Extremely Wide Band Performance from the UV to IR
  • Standard, Low Outgassing, and No Adhesive Options
  • Die Cut Labels and Larger Rolls Available
Acktar Light Absorbent Foil and Film Rolls	Acktar Light Absorbent Foil and Film Rolls
  • 25m Large Roll Formats for Volume Applications
  • MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
  • Standard, Low Outgassing, or No Adhesive Options
  • Die Cut Lables and Smaller Sheet Sizes Available
Light Absorbing Black-Out Material Light Absorbing Black-Out Material
Top Seller
  • For Light Trapping, Baffling, Beam Stopping
Veluminum™ Panels Veluminum™ Panels
  • Engineered Anodized Aluminum Surfaces to Reduce Reflectivity
  • High Absorbance of Visible Light
  • 25.4mm Dia. for Integration into Benchtop Systems
×