eo_logo
 
Product added to cart

Tube Lens

×
Stock #18-505 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€520,00
Qty 1-4
€520,00
Qty 5+
€494,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Note:
One required between camera tube and tube lens spacer/filter cube

Physical & Mechanical Properties

Length (mm):
16.15
Maximum Diameter (mm):
36

Optical Properties

Focal Length FL (mm):
120.00
Magnification:
1X

Threading & Mounting

Mounting Threads:
M29 x 0.75 & Ø30mm Dovetail

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 43% Smaller than Industry Standard Systems
  • Optimized Performance up to 1.1” Sensor
  • Ideal for Life Science and Industrial Applications
  • Winner of the 2023 Bronze VSD Innovators Award

Edmund Optics® 120i Plan APO Infinity Corrected Objectives are infinite conjugate microscope objectives that offer exception image flatness and chromatic correction over 400-700nm. These objectives were designed for a 1.1” sensor to offer a large field of view and reliable image quality for high-throughput imaging applications. Ideal for life science and machine vision applications such as microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

These objectives won the 2023 Bronze VSD Innovators Award.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Camera Tube #18-504 €100,00   Request Quote
  • 3-4 days
    ×
Tube Lens #18-505 €520,00 Qty 5+ €494,00   Request Quote
  • 3-4 days
    ×
Tube Lens Spacer Assembly #18-506 €100,00 Qty 5+ €95,00   Request Quote
  • 3-4 days
    ×
M29 to Ø30mm Dovetail Adapter Assembly #18-507 €48,00 Qty 5+ €46,00   Request Quote
  • 3-4 days
    ×
Filter Cube Assembly #18-508 €368,00 Qty 5+ €350,00   Request Quote
  • 3-4 days
    ×
0.312" Fiber Adapter Assembly #18-509 €48,00 Qty 5+ €46,00   Request Quote
  • 3-4 days
    ×
M29 Tube Mount Assembly #18-510 €48,00 Qty 5+ €46,00   Request Quote
  • 3-4 days
    ×
C-Thread to Dovetail Adapter #18-511 €48,00 Qty 5+ €46,00   Request Quote
  • 3-4 days
    ×
5X, 95mm M26 Parfocal Adapter #24-218 €40,00   Request Quote
  • 3-4 days
    ×
10X, 95mm M26 Parfocal Adapter #24-219 €40,00   Request Quote
  • 3-4 days
    ×
20X, 95mm M26 Parfocal Adapter #24-220 €40,00   Request Quote
  • 3-4 days
    ×
5X, 95mm, C-Mount Parfocal Adapter #23-901 €40,00   Request Quote
  • 3-4 days
    ×
10X, 95mm, C-Mount Parfocal Adapter #23-902 €40,00   Request Quote
  • 3-4 days
    ×
20X, 95mm, C-Mount Parfocal Adapter #23-903 €40,00   Request Quote
  • 3-4 days
    ×
Compact Tube Lens Assembly #28-781 New €520,00   Request Quote
  • 3-4 days
    ×
10X Focusing Lens #28-779 New €395,00   Request Quote
  • 3-4 days
    ×
20X Focusing Lens #28-780 New €395,00   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together