eo_logo
 
Product added to cart

Intel Gigabit CT Desktop Adapter (Non-PoE)

See More by LUCID Vision Labs™

Intel Gigabit CT Desktop Adapter (Non-PoE)

Intel Gigabit CT Desktop Adapter (Non-PoE)
×
Stock #25-150 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€62,00
Qty 1+
€62,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Product Details

Type:
Camera Accessory
Model Number:
PCIE-ETH1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Compact 29 x 29 x 45mm Form Factor
  • Global, Rolling, or Polarized CMOS Sensors
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) Cameras provide exceptional price performance in a compact 29 x 29mm form factor. These cameras are available with Sony’s Pregius™ and Starvis™ imaging sensors with up to 24.5 megapixels of resolution, as well as Sony’s polarized sensor. Each imaging sensor is actively aligned during manufacturing, ensuring sharp and crisp images even in the corners. Using the accessory IP67 lens tubes (sold separately), LUCID Vision Labs Triton GigE Power over Ethernet (PoE) Cameras can operate in harsh environments where dust or water are present up to IP67 thresholds. Triton cameras are ideal for automotive, process control, and food and beverage applications.