eo_logo
 
Product added to cart

Compact Linear Stage 90 Degree Adapter Plate

70mm., 15mm Travel, Compact Motorized Linear Stage (Front)

70mm., 15mm Travel, Compact Motorized Linear Stage (Front)

70mm., 15mm Travel, Compact Motorized Linear Stage (Front) 70mm., 15mm Travel, Compact Motorized Linear Stage (Back) Compact Motorized Linear Stage with the Compact Motorized Stage Controller (Sold Separately)
×
Stock #23-926 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€99,00
Qty 1+
€99,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Universal
Construction:
Aluminum

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Compact Footprint and Economic Price Point
  • Light-weight Housing with Durable Stage Platform
  • Compatible with TECHSPEC Stages
  • Use Power Supply #21-075 to Power Controller #23-931

Compact Motorized Linear Stages are a cost-effective solution for motorized linear adjustment within an optical system. These stages feature an anodized aluminum stage platform for precision mounting, with a Selective Laser Sintering (SLS) 3D printed plastic housing for a lightweight but durable construction. The compact overall footprint maximizes space efficiency to add motorization to space constrained systems. Compact Motorized Linear Stages share the same hole patterns as our TECHSPEC stages, making them an ideal lab bench component for motorized system building. Requires a Controller, #23-931, which can be easily connected via an included 1m USB-C to USB-A cable.