TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Low Scatter Aspheric Lenses
×
P4 Surface Roughness for Low Scatter
10-5 Laser Grade Surface Quality
Precision RMS Aspheric Figure Error
Can't find what you need?
From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
TECHSPEC® Low Scatter Aspheric Lenses are high quality CNC polished aspheres featuring ISO 10110-8 P4 surface roughness and 10-5 surface quality. P4 surface roughness is specified as less than 3 microdefects per 10mm of sampling length and is the smoothest surface outlined in ISO 10110-8 standard. A low surface roughness and 10-5 surface quality leads to very low scattering when focusing or collimating laser light. High laser damage threshold coatings are available upon request. TECHSPEC® Low Scatter Aspheric Lenses are ideal for high power laser applications where low scattering is paramount, such as in the metrology and aerospace industries.