TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Laser Line PCX Cylinder Lenses
Laser Line PCX Cylinder Lens
×
Round Sizes For Easy Integration
Focus Light in Only One Direction
Coated for Maximum Transmission at Common Laser Wavelengths
TECHSPEC® Laser Line PCX Cylinder Lenses are designed for applications that require laser light to be focused in only one direction. These cylindrical lenses can be used for focusing light into a slit or line scan detector, and feature round sizes to facilitate system integration. Additionally, TECHSPEC Laser Line PCX Cylinder Lenses can be used in pairs to collimate and circularize diode laser output. Multiple anti-reflection coating options are offered for common laser wavelengths, and provide less than 0.25% reflection at the laser output wavelength.