Universal Design Works With Metric and English Bench Plates and Breadboards
Uses Standard ¼-20 or M6 Socket Head Cap Screws
Black Anodized Aluminum Construction
Universal Right Angle Brackets allow our English and Metric Economical Bench Plates to be mounted orthogonally to a Composite Breadboard or another bench plate. These brackets are made from 1" thick black anodized aluminum. Thru-slots on the vertical and horizontal arms of the bracket allow for the use of both M6 and ¼-20 SHCS for mounting, and accommodate breadboard hole spacing of 1" and 25mm. Universal Right Angle Brackets feature a ubiquitous design that enables easy integration of additional components into any benchtop system. For applications that require more structural support, purchase the Universal Right Angle Bracket, Pair (#11-158).
Note: Not recommended for use with plates taller than 12” or 300mm.