These optics require special handling to avoid damage and maintain peak performance. Email us or Chat with a technical support representativeContact us Contact us for tips on proper handling, cleaning, and storage procedures.
UV Wire Grid Linear Polarizers have high transmission from 240 - 400nm, making them ideal for applications in the ultraviolet (UV) or deep UV. S-polarized light reflects off the wire grid of these polarizers while p-polarized light is transmitted. These polarizers provide a wide acceptance angle, uniform brightness and contrast, and high grid uniformity. UV Wire Grid Linear Polarizers are used in biomedical, forensic, photo-alignment, spectroscopic, security, semiconductor manufacturing, and UV curing applications. Visible Wire Grid Polarizers and Infrared (IR) Wire Grid Polarizers are also available.
Note: These polarizers should be handled with care to avoid touching the wire grid surface to prevent damage to the part.