TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Slotted 2” x 3” Base Plates
×
Increase the Versatility of Existing Mounting Equipment
Ideal for Direct Mounting to Standard Breadboards
Counterbored ¼-20 or M6 x 1.0 Holes/Slots
TECHSPEC® Slotted 2” x 3” Base Plates are versatile mounting surfaces for breadboard and optical rail applications. Three 6.4mm diameter counterbored holes, ideal for ¼”-20 hardware, allow posts or post holders to be mounted directly and can also accommodate a variety of other optomechanical components. The plates are ideal for adding extra versatility and adjustment capability to a benchtop optical system. TECHSPEC® Slotted 2” x 3” Base Plates are available in standard sliding or side to side sliding configurations, allowing for adjustment along or perpendicular to the optical axis of the system.