eo_logo
 
Product added to cart

Laser Line Non-Polarizing Plate Beamsplitters

Laser Line Non-Polarizing Plate Beamsplitters

×
  • High Laser Damage Thresholds
  • Excellent Surface Quality
  • Insensitive to Input Beam’s Polarization State

Laser Line Non-Polarizing Plate Beamsplitters are ideal for use in demanding laser applications where polarization control is critical. Laser Line Non-Polarizing Plate Beamsplitters are coated with dielectric layers to increase system performance while maintaining high laser damage thresholds and the polarization state of the input beam. The 1025nm – 1095nm coating is designed for some of the industry’s most popular pulsed lasers, including Nd:YAG, Yb:KGW, and Yb:YAG. 

Laser Optics