Male and Female C- and T-Threads for Easy Integration
Simple On/Off Operation with TTL Input
M6 and ¼-20 Tapped Holes for Post Mounting
The C and T-Mount Motorized Shutters are ideal for controlling detector exposure or for use as optical choppers. The shutters operate in a normally closed position and open when a 5VDC signal is applied to the input. The C and T-Mount Motorized Shutters have been designed to integrate with other C and T-Mount components and include M6 and ¼-20 threaded holes for post mounting to standard metric or English breadboards. To control the opening and closing the shutter, use the On/Off Controller (#87-325) or TTL input. These shutters have male and female C- and T- threads for easy integration.
Note: Shutter leaves are fragile and should not be handled or used with any laser.