Advanced Illumination High Intensity LED Line Lights are designed for applications requiring intense, structured illumination for line scan cameras or large area inspection. Offering high output from a convenient, compact housing, these lights are useful for a wide variety of applications. The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. The trigger input signal of the Advanced Illumination High Intensity LED Line Lights is CMOS/TTL compatible. The maximum trigger frequency is 30 Hz.