355nm Solid State Laser & Included Power Supply, #39-182
×
Class IIIb High Power Lasers
10mW Average Power
<2ns Pulse Duration
355nm Frequency Converted Q-Switched
Always adhere to safe practices and proper usage of safety equipment when operating lasers. The degree of protection required in each circumstance should be determined by the laser safety officer, industrial hygienist, or the individual responsible for the safety program.
355nm Solid State Lasers are diode-pumped and generate UV light by frequency conversion of Q-Switched pulses. These lasers feature pulse durations less than 2ns and an average output power of 10mW. 355nm Solid State Lasers feature a compact form factor and are used for high power UV applications including UV curing, laser medical treatments, and micro-electronics manufacturing. An integrated thermoelectric cooler (TEC) promotes a long expected lifetime of 5000 hours.