- Ringlight, Backlight, and Spotlight Illuminators
- Integrated Controllers for Intensity Adjustment
- Designed for Easy Integration into Microscopy Systems
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- High Intensity LED
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators
- Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
- Multiple Versions Offered
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- IP65 Rated - Protection from Dust and Water Spray
- 50,000 Hour Lifetime
- Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
- 50,000 Hour Lifetime
- Low Power Consumption