- Enable Precision Electrical Control of Polarization
- Multiple Options for UV to NIR wavelengths
- Compatible with Meadowlark Optics Liquid Crystal Controllers
- Provides Convenient and Versatile Control of Meadowlark Optics Liquid Crystal Variable Retarders
- Analog and Digital Options
- USB-Powered
- Broadband Performance with <2% Retardance Variation
- 12.7mm and 25.4mm Options Available
- λ/4 and λ/2 Retardance Options
- Broad Spectral Range
- λ/100 Retardance Accuracy
- λ/4 and λ/2 Retardance
- High Damage Threshold of 500 W/cm2
- Multiple Wavelength Ranges Available
- Flat Response Over Each Broad Spectral Range
- λ/4 and λ/2 Retardance
- Mounted in Black Anodized Aluminum Housing
- Ultra-Thin ≤0.55mm Substrates for OEM Integration
- Options For 600-1100nm and 700-1550nm
- Wide Acceptance Angle Tolerance of ±10°