eo_logo
 
Product added to cart

SMA Connector Adapter (SMA-SMA)

SMA Connector Adapter (SMA-SMA), #90-745

×
Stock #90-745 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€20,00
Volume Pricing
Qty 1-4 €20,00 each
Qty 5+ €18,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Hardware & Interface Connectivity

Connector:
SMA-SMA

Regulatory Compliance

Certificate of Conformance:

Product Details

FC Fiber Connector Adapters can be used with single and multi-mode fibers. SMA Fiber Connector Adapters are for use with multi-mode fibers only.
  • Female Connectors on Both Ends
  • Extend Fiber Patchcord Length
  • Brass Construction

Fiber Connector Adapters are available for FC, SMA, and FC-SMA connections.  FC Adapters can be used with single and multi-mode fibers. SMA Adapters are for use with multi-mode fibers only. Fiber Connector Adapters are receptacle-type adapters designed to extend cable length by joining two fiber optic patch cords together with low coupling loss. These brass adapters are designed with female connectors at both ends.