Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
50.00 250.00
Select Coating Coating Specification Stock Number Price Buy
Laser V-Coat (1550nm) Rabs <0.25% @ 1550nm #34-174 3 In Stock
€313,12
Uncoated #67-227 20+ In Stock
€281,19
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #67-237 7 In Stock
€307,97
785nm V-Coat Rabs <0.25% @ 785nm #25-925 5 In Stock
€313,12
Laser V-Coat (1064nm) Rabs <0.25% @ 1064nm #34-151 9 In Stock
€313,12
Laser V-Coat (405nm) Rabs <0.25% @ 405nm #34-082 3 In Stock
€313,12
Laser V-Coat (532nm) Rabs <0.25% @ 532nm #34-105 1 In Stock
€313,12
Laser V-Coat (633nm) Rabs <0.25% @ 633nm #34-128 5 In Stock
€313,12
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#67-242 Contact Us
×

€313,12
UV-AR (250-425nm) Rabs ≤1.0% @ 250 - 425nm
Ravg ≤0.75% @ 250 - 425nm
Ravg ≤0.5% @ 370 - 420nm
#67-222 12 In Stock
€315,18
UV-VIS (250-700nm) Rabs ≤1.0% @ 350 - 450nm
Ravg ≤1.5% @ 250 - 700nm
#67-232 2 In Stock
€315,18